×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 99458304, Entry date: 08/05/2014
(0)
Rate

PCS 7 PowerControl V8.0+SP3 now released for use with SIMATIC PCS 7 V8.0+SP2

  • Entry
  • Associated product(s)

PCS 7 PowerControl V8.0+SP3 was successfully tested for compatibility with SIMATIC PCS 7 V8.0+SP2.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.