×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ, Entry ID: 99684616, Entry date: 01/26/2015
(3)
Rate

Certificates of origin, certificates of conformity, test reports, factory certificates for products from the distribution center in Amberg (Lieferzentrum Amberg (LZA)).

  • Entry
  • Associated product(s)
QUESTION: Who is responsible for issuing certificates of origin and certificates of conformity (EN 10204-2004-2-1), test reports and factory certificates for products from Amberg (LZA)? ...

QUESTION:

Who is responsible for issuing certificates of origin and certificates of conformity (EN 10204-2004-2-1), test reports and factory certificates for products from Amberg (LZA)?
What is the procedure?

 

ANSWER:

The procedure for requesting certificates of origin and certificates of conformity (EN 10204-2004-2-1), test reports and factory certificates for products from Amberg (LZA ( SIPG1... / SIPG4... )) and Nuremberg as well as from Rhenus (service provider, SIPG2... ) with the delivery note number, order number or invoice number is as follows.

Please get in touch with the supplier contact or customer contact listed on the delivery note if you require certificates of origin and/or certificates of conformity, test reports, factory certificates. Your request will be forwarded to the responsible Siemens office.

This procedure also applies to products with a different SIPG (not SIPG1, SIPG2 or SIPG4).

The required information is highlighted in yellow on the attached sample delivery note.






Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.