×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 99810011, Entry date: 08/18/2014
(0)
Rate

SINAUT Engineering Software V5.4 Released for Delivery

  • Entry
  • Associated product(s)

The SINAUT Engineering Software V5.4 is herewith released for delivery ex-stock Germany.

 

 

1. Product Description

 

The SINAUT Engineering Software is used for configuration, diagnostics and operation of a telecontrol system with ST7 or DNP3-TIM modules.

The latest version 5.4 of the SINAUT Engineering Software now supports the configuration of the new functions of the following modules:

  • TIM 3V-IE V2.5,
  • TIM 3V-IE Advanced V2.5,
  • TIM 4R-IE V2.5,
  • TIM 3V-IE DNP3 V3.0
  • TIM 4R-IE DNP3 V3.0. 

The details of the new functions of these modules are described in the associated Simatic Update bulletins of the relevant modules.

 

The latest version V5.4 for STEP 7 V5.5 SP1, SP2, SP3 and SP4 is released in combination with the following operating systems:

  • MS Windows 7 Professional, Ultimate (32 Bit)
  • MS Windows 7 Professional, Ultimate (64 Bit)
  • MS Windows Server 2008 R2 Standard Edition (64 Bit)
  • MS Windows XP SP3
  • MS Windows Server 2003 R2 SP2

 

 

2. Ordering Data

 

Product Name

Article Number

SINAUT ENGINEERING SOFTWARE V5.4

6NH7997-0CA54-0AA0

SINAUT ENGINEERING SOFTWARE V5.4 UPGRADE

Upgrade of V5.0, V5.1, V5.2 and V5.3

6NH7997-0CA54-0GA0

 

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.