×
Siemens Industry Online Support
Siemens AG
(2)
Rate

Entry type: Manual, Entry ID: 109481116, Entry date: 09/27/2017

SIMATIC ET 200SP Analog Input Module AI Energy Meter 400VAC ST

Document: Analog input module AI Energy Meter 400VAC ST (6ES7134-6PA01-0BD0) (10/2017, English)
Type of topic: Structure

Structure for energy counters (DS 143)

Energy meter data record 143 for different actions

The energy meter data record 143 includes all energy meters available on the module phase-by-phase. The data record can be used for different actions:

  • Reset the energy counter to user-specific value (e.g. "0")
  • Reading the current values of the energy counters

Energy meter data record 143

Table: Energy meter data record 143

Byte

Measured variable

Data type

Unit

Value range

Measured value ID

0

Version

BYTE

-

1

-

1

Reserved

BYTE

-

0

-

2

Control byte 1 - L1

BYTE

Bit string

-

-

3

Control byte 2 - L1

BYTE

Bit string

4

Control byte 1 - L2

BYTE

Bit string

5

Control byte 2 - L2

BYTE

Bit string

6

Control byte 1 - L3

BYTE

Bit string

7

Control byte 2 - L3

BYTE

Bit string

8...15

Active energy inflow (initial value) L1

LREAL

Wh

During reading:

0.0...1.8 x 10308

During writing:

0.0...3.4 x 1012

61180

16...23

Active energy outflow (initial value) L1

LREAL

Wh

61181

24...31

Reactive energy inflow (initial value) L1

LREAL

varh

61182

32...39

Reactive energy outflow (initial value) L1

LREAL

varh

61183

40...47

Apparent energy (initial value) L1

LREAL

VAh

61184

48...55

Active energy inflow (initial value) L2

LREAL

Wh

61200

56...63

Active energy outflow (initial value) L2

LREAL

Wh

61201

64...61

Reactive energy inflow (initial value) L2

LREAL

varh

61202

72...79

Reactive energy outflow (initial value) L2

LREAL

varh

61203

80...87

Apparent energy (initial value) L2

LREAL

VAh

61204

88...95

Active energy inflow (initial value) L3

LREAL

Wh

61220

96...103

Active energy outflow (initial value) L3

LREAL

Wh

61221

104...111

Reactive energy inflow (initial value) L3

LREAL

varh

61222

112...119

Reactive energy outflow (initial value) L3

LREAL

varh

61223

120...127

Apparent energy (initial value) L3

LREAL

VAh

61224

Error while transferring the data record

The module always checks all the values of the transferred data record. Only if all the values were transferred without errors does the module apply the values from the data record.

The WRREC instruction for writing data records returns corresponding error codes when errors occur in the STATUS parameter.

The following table shows the module-specific error codes and their meaning for the measured value data record 143:

Error code in STATUS parameter (hexadecimal)

Meaning

Solution

Byte 0

Byte 1

Byte 2

Byte 3

DF

80

B0

00

Number of the data record unknown

Enter a valid number for the data record.

DF

80

B1

00

Length of the data record incorrect

Enter a valid value for the data record length.

DF

80

B2

00

Slot invalid or cannot be accessed.

Check the station whether the module is plugged or drawn.

Check the assigned values for the parameters of the WRREC instruction

DF

80

E1

01

Reserved bits are not 0.

Check Byte 2...7 and set the reserved bits back to 0.

DF

80

E1

39

Incorrect version entered.

Check Byte 0. Enter a valid version.

DF

80

E1

3A

Incorrect data record length entered.

Check the parameters of the WRREC instruction. Enter a valid length.

DF

80

E1

3C

At least one start value is invalid.

Check Bytes 8...103 and Bytes 158...169. The start values may not be negative.

DF

80

E1

3D

At least one start value is too large

Check Bytes 8...103 and Bytes 158...169. Observe the ranges of values for start values.