×
Siemens Industry Online Support
Siemens AG
  • Content
  • Search
  • Index
  • SIMOCODE pro
    • Introduction
      • Important notes
      • Siemens Industry Online Support
      • Siemens Industry Online Support app
      • Support Request
      • Security information
      • Current information about operational safety
      • Information about third-party software
      • Recycling and disposal
      • What is SIMOCODE pro?
      • Device series
      • Modules, interfaces, configuration options
    • Areas of application
    • Features
    • Check list for selecting a device series
    • An overview of system components
    • Accessories
    • Glossary
    (4)
    Rate

    Entry type: Manual, Entry ID: 109743957, Entry date: 07/02/2019

    System Manual - SIMOCODE pro

    Document: SIMOCODE pro (05/2019, English)
    Type of topic: Fact

    What is SIMOCODE pro?

    SIMOCODE pro (SIRIUS Motor Management and Control Device) is a flexible and modular motor management system for motors with constant speeds in low-voltage applications. It optimizes the link between the control system and the motor feeder, increases plant availability and allows significant savings to be made during installation, commissioning, operation and maintenance. SIMOCODE pro is installed in the low-voltage switchgear system and links the higher-level automation system and the motor feeder intelligently. It comprises the following functions:

    • Multifunctional and electronic full motor protection, independently of the automation system
    • Integrated control functions for motor control (instead of hardware)
    • Detailed operating, service and diagnostics data
    • Fail-safe shutdown up to SIL3 using fail-safe expansion modules (High Performance units only)
    • Open communication through PROFIBUS DP, PROFINET, Modbus RTU and EtherNet/IP
    • Parameterization with the SIMOCODE ES (TIA Portal) software package

    Only the switching and short-circuit protection mechanisms of the main circuit (contactors, circuit breakers, fuses) are additionally needed.