×
Siemens Industry Online Support
Siemens AG
(4)
Rate

Entry type: Manual, Entry ID: 109743957, Entry date: 11/21/2018

System Manual - SIMOCODE pro

Document: SIMOCODE pro (11/2018, English)
Type of topic: Fact

Device series

The following functionally graduated device series are available for SIMOCODE pro:

  • Basic units:

    SIMOCODE pro C - the compact system for PROFIBUS DP communication with a direct-on-line and reversing starter function and/or for controlling a circuit breaker (MCCB).

  • General Performance units:
    • - SIMOCODE pro S - the smart system for PROFIBUS DP with direct-on-line, reversing, and star-delta starter function or for controlling a circuit breaker or soft starter. Its expandability with a multifunction module ensures there are always plenty of inputs and outputs. It enables precise ground-fault monitoring via the 3UL23 residual current transformer and temperature measurement.
    • - SIMOCODE pro V PN GP - the smart system for PROFINET with direct-on-line, reversing, and star-delta starter function or for controlling a circuit breaker or soft starter. Its expandability with an expansion module ensures there are always plenty of inputs and outputs, precise ground-fault monitoring via the 3UL23 residual current transformer and temperature measurement.
  • High Performance units:

    SIMOCODE pro V – the variable system that offers numerous functions, such as voltage measurement and fail-safe shutdown, in addition to all the SIMOCODE pro C/pro S functions. Devices are available for the following communication protocols:

    • - PROFIBUS DP
    • - Modbus RTU
    • - PROFINET
    • - EtherNet/IP.

See Check list for selecting a device series.


Figure: SIMOCODE pro device series