×
Siemens Industry Online Support
Siemens AG
  • Content
  • Search
  • Index
  • WinCC: Communication
    • Modbus TCPIP
      • "Modbus TCP/IP" channel
      • Supported Data Types
    (1)
    Rate

    Entry type: Manual, Entry ID: 109746339, Entry date: 02/28/2017

    WinCC V7.4 SP1: Communication

    Document: WinCC: Communication (02/2017, English)
    Type of topic: Content

    "Modbus TCP/IP" channel

    Introduction

    The "Modbus TCPIP" channel is for communication between a WinCC station and PLCs that support Modbus via Ethernet. The communication is handled with the Modbus TCP/IP protocol.

    Channel units

    The "Modbus TCPIP" channel comes with the "Modbus TCP/IP Unit #1" channel unit.

    See also

    internal link Supported Data Types

    internal link Configuring the "Modbus TCPIP" Channel

    internal link Configuring the tags