×
Siemens Industry Online Support
Siemens AG
  • Content
  • Search
  • Index
  • CPU 1512C-1 PN (6ES7512-1CK01-0AB0)
    • Preface
      • Preface
      • Security information
      • Siemens Industry Online Support
      • Industry Mall
    (3)
    Rate

    Entry type: Manual, Entry ID: 109752844, Entry date: 12/18/2017

    SIMATIC S7-1500 CPU 1512C-1 PN

    Document: CPU 1512C-1 PN (6ES7512-1CK01-0AB0) (12/2017, English)
    Type of topic: Fact

    Preface

    Purpose of the documentation

    This manual supplements the system manual of the S7-1500 automation system / ET 200MP distributed I/O system as well as the function manuals. This manual contains a description of the module-specific information. The system-related functions are described in the system manual. Cross-system functions are described in the function manuals.

    The information provided in this manual and the system manual enables you to commission the CPU 1512C‑1 PN.

    Conventions

    STEP 7: In this documentation, "STEP 7" is used as a synonym for all versions of the configuration and programming software "STEP 7 (TIA Portal)".


    Please also observe notes marked as follows:


    Note

    A note contains important information on the product described in the documentation, on the handling of the product or on the section of the documentation to which particular attention should be paid.