×
Siemens Industry Online Support
Siemens AG
(1)
Rate

Entry type: Manual, Entry ID: 109763260, Entry date: 06/06/2019

SIMATIC S7-1500/ET200MP Product information on the use of the S7-1500/ET 200MP at 2000 m above sea level

Document: Product information on the use of the S7-1500/ET 200MP at 2000 m above sea level (05/2019, English)
Type of topic: Fact

Validity

S7-1500 (F) CPUs for maximum installation altitude 5000 m or 3000 m

CPU designation

Article number

Version

Max. installation altitude

S7-1500

CPU 1510SP-1 PN

6ES7510-1DJ01-0AB0

FS03 or higher

5,000 m

CPU 1511-1 PN

6ES7511-1AK01-0AB0

FS03 or higher

CPU 1511-1 PN

6ES7511-1AK02-0AB0

FS01 or higher

CPU 1511C-1 PN

6ES7511-1CK00-0AB0

FS03 or higher

CPU 1511C-1 PN

6ES7511-1CK01-0AB0

FS01 or higher

CPU 1511T-1 PN

6ES7 511-1TK01-0AB0

FS03 or higher

CPU 1512C-1 PN

6ES7512-1CK00-0AB0

FS03 or higher

CPU 1512C-1 PN

6ES7512-1CK01-0AB0

FS01 or higher

CPU 1512SP-1 PN

6ES7512-1DK01-0AB0

FS03 or higher

CPU 1513-1 PN

6ES7513-1AL01-0AB0

FS03 or higher

CPU 1513-1 PN

6ES7513-1AL02-0AB0

FS01 or higher

CPU 1515-2 PN

6ES7515-2AM01-0AB0

FS03 or higher

CPU 1515T-2 PN

6ES7515-2TM01-0AB0

FS03 or higher

CPU 1516-3 PN/DP

6ES7516-3AN01-0AB0

FS03 or higher

CPU 1516pro-2 PN

6ES7516-2PN00-0AB0

FS02 or higher

CPU 1516T-3 PN/DP

6ES7516-3TN00-0AB0

FS05 or higher

CPU 1517-3 PN/DP

6ES7517-3AP00-0AB0

FS05 or higher

CPU 1517T-3 PN/DP

6ES7517-3TP00-0AB0

FS05 or higher

CPU 1518-4 PN/DP

6ES7518-4AP00-0AB0

FS05 or higher

CPU 1518-4 PN/DP ODK

6ES7518-4AP00-3AB0

FS05 or higher

S7-1500 F

CPU 1510SP F-1 PN

6ES7510-1SJ01-0AB0

FS03 or higher

5,000 m

CPU 1512SP F-1 PN

6ES7512-1SK01-0AB0

FS03 or higher

CPU 1511F-1 PN

6ES7511-1FK01-0AB0

FS03 or higher

CPU 1511TF-1 PN

6ES7511-1UK01-0AB0

FS03 or higher

CPU 1513F-1 PN

6ES7513-1FL01-0AB0

FS03 or higher

CPU 1515F-2 PN

6ES7515-2FM01-0AB0

FS03 or higher

CPU 1515TF-2 PN

6ES7515-2UM01-0AB0

FS03 or higher

CPU 1516F-3 PN/DP

6ES7516-3FN01-0AB0

FS03 or higher

CPU 1516proF-2 PN

6ES7516-2GN00-0AB0

FS02 or higher

CPU 1511F-1 PN

6ES7511-1FK02-0AB0

FS01 or higher

CPU 1513F-1 PN

6ES7513-1FL02-0AB0

FS01 or higher

S7-1500 F

CPU 1516TF-3 PN/DP

6ES7516-3UN00-0AB0

FS05 or higher

3,000 m

CPU 1517F-3 PN/DP

6ES7517-3FP00-0AB0

FS05 or higher

CPU 1517TF-3 PN/DP

6ES7517-3UP00-0AB0

FS05 or higher

CPU 1518F-4 PN/DP

6ES7518-4FP00-0AB0

FS05 or higher

CPU 1518F-4 PN/DP ODK

6ES7518-4FP00-3AB0

FS05 or higher

S7-1500/ET 200MP I/O modules for max. installation altitude 5000 m

Module designation

Article number

DI 32x24VDC HF

6ES7521-1BL00-0AB0

DI 32x24VDC BA

6ES7521 1BL10-0AA0

DI 16x24VDC HF

6ES7521-1BH00-0AB0

DI 16x24VDC BA

6ES7521 1BH10-0AA0

DI 16x24VDC SRC BA

6ES7521-1BH50-0AA0

DQ 32x24VDC/0,5A BA

6ES7522 1BL10-0AA0

DQ 16x24VDC/0,5A BA

6ES7522 1BH10-0AA0

DI 16x24VDC/DQ 16x24VDC/0.5A BA

6ES7523 1BL00-0AA0

AI 8xU/I/RTD/TC ST

6ES7531-7KF00-0AB0

AI 8xU/I HS

6ES7531-7NF10-0AB0

AI 4xU/I/RTD/TC ST

6ES7531 7QD00-0AB0

AI 8xU/I/R/RTD BA

6ES7531-7QF00-0AB0

AQ 8xU/I HS

6ES7532-5HF00-0AB0

AQ 4xU/I ST

6ES7532-5HD00-0AB0

AQ 2xU/I ST

6ES7532 5NB00-0AB0

AI 4xU/I/RTD/TC/AQ 2xU/I ST

6ES7534-7QE00-0AB0

S7-1500/ET 200MP power supply module for max. installation altitude 5000 m

Module designation

Article number

PS 25W 24VDC

6ES7505-0KA00-0AB0

Restrictions of the max. ambient temperature specified with regard to the installation altitude

Installation altitude

Derating factor for ambient temperature 1)

-1,000 m to 2,000 m

1.0

2,000 m to 3,000 m

0.9

3,000 m to 4,000 m

0.8

4,000 m to 5,000 m

0.7

1) Base value for the application of the derating factor is the maximum permissible ambient temperature in °C for 2000 m.


Note

  • Linear interpolation between altitudes is permissible.

  • The derating factors compensate for the decreasing cooling effect of air in higher altitudes due to lower density.

  • Note the mounting position of the respective module in the technical specifications. The basis is the standard IEC 61131-2:2017.

  • Make sure that the power supplies you use are also rated for altitudes > 2,000 m.

  • The displays of the S7-1500-CPUs are designed for an altitude of ≤ 3,000 m. When operating the device at altitudes > 3,000 m, you may experience problems with the CPU display in rare cases; however, these do not affect operation of the CPU.



Effects on the availability of modules

The higher cosmic radiation present during operation at altitudes above 2000 m will also start to have an effect on the failure rate of electronic components (the so-called soft error rate). In rare cases this can result in a transition of the module into the safe state, especially for safety modules. However, the functional safety of the module is fully retained.

Currently valid markings and approvals


Note

Information on the components of the S7-1500/ET 200MP

The currently valid markings and approvals are printed on the components of the S7-1500/ET 200MP.

The F-CPUs are certified for operation in safety mode for altitudes up to 3000 m or 5000 m. All other markings and approvals are currently based on an altitude of up to 2000 m.



S7-1500 F

PFDavg and PFH values for F-CPUs at operating altitudes up to 3,000 m or 5,000 m. Below you will find the probability of failure values (PFDavg and PFH values) for the F-CPUs listed above with a service life of 20 years and with a repair time of 100 hours:

Operation in low demand mode in accordance with IEC 61508:2010:

PFDavg = Average probability of a dangerous failure on demand

Operation in high demand or continuous mode in accordance with IEC 61508:2010:

PFH = Average frequency of a dangerous failure [h-1]

< 2E-05

< 1E-09

Shipping and storage conditions for modules

The S7-1500/ ET 200MP redundant system meets the specifications regarding shipping and storage conditions pursuant to IEC 61131-2. The following information applies to modules that are shipped and/or stored in their original packaging.

Type of condition

Permitted range

Air pressure

From 1140 to 540 hPa (corresponds to an altitude of -1000 to 5000 m)