×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

1FK2203-4AG11-1MA0
SYNCHRONOUS MOTOR 1FK2-CT 1,27 Nm
SIMOTICS S-1FK2 CT Servo motor M0=1.27 Nm; PN = 0.4 kW at nN=3000 rpm (200-240 V); With holding brake; Degree of protection IP65; Shaft D14x30 mm with feather key; Absolute encoder 22-bit + 12-bit Multi-turn (encoder AM22DQC); With OCC interface; Connector size M12, rotatable;

  • Save filter
  • Load filter
  • e-mail on update
20
Entries
Filtered by
'
1FK2203-4AG11-1MA0
'
 
Entries per page: 20 50 100
...
1
...
Certificate General Product Approval, CCC

China Compulsory Product Certificate 561-13-DFC

05/07/2021
ID: 93012735
Product note Replacement instructions for SIMOTICS S-1FK2/1FT2 shaft sealing

Attached you will find the detailed assembly instructions for the following shaft seals MLFBs:

05/04/2021
ID: 109780951
Certificate General Product Approval, UL, UL

General Product Approval, UL Certificate of Conformity, Certificate of Compliance 20190423-E93429

04/29/2021
ID: 109795973
FAQ SINAMICS S210: Why are different motor data shown for my 1FK2 / 1FT2 / 1FS2 motor than in data sheet of the motor and in the catalog

The operating parameters of the motor that are used for control are stored on the electronic nameplate and are independent of the rated data in the motor data sheet and in the catalog.

04/27/2021
ID: 109795772
Manual SINAMICS S210/SIMOTICS S-1FK2 and S-1FT2

02/2021, Operating Instructions, A5E41702836B AF

04/07/2021
ID: 109794211
03/08/2021
ID: 109772626
Product note SIMOTICS S-1FK2 servo planetary geared motors for S120 and S210: Sales and delivery release:

With immediate effect (November 20, 2020), the SIMOTICS S-1FK2 NRB, NRK and NLC servo planetary geared motors are released for sale and delivery.

12/16/2020
ID: 109783923
Download SINAMICS S210, 1FK2 Motors: Dimension and 3D Data of the power and signal connector 6FX2003-0LU64

Dimension drawing and 3D data of the power and signal connector 6FX2003-0LU64

12/15/2020
ID: 109784514
Manual Planetary gearboxes for SIMOTICS S-1Fxx servomotors

09/2020, Operating Instructions, A5E50494253B AA, .

11/23/2020
ID: 109783936
11/10/2020
ID: 109755246
Product note Exchange instructions SIMOTICS S-1FK2/ 1FT2 plug kit (OCC / 2CC)

Attached you will find detailed installation instructions and diagram of connection for the 1FK2/1FT2 connector kit.

08/04/2020
ID: 109780947
Application example Controlling SINAMICS S210 Safety Integrated Functions using SIMATIC S7-1500TF via PROFIsafe

In addition to the standard drive functions, using a SIMATIC F-PLC, the (Extended) Safety Integrated Functions of a SINAMICS S210 can be controlled using PROFIsafe.

10/31/2019
ID: 109760341
Certificate CCC, FM

Statement to China-RoHS directive for Low-voltage products A5E47615423A

10/18/2019
ID: 109772310
Product note Sales- and Delivery Release SINAMICS S210 and SIMOTICS S-1FK2 400V devices

The new Drive System SINAMICS S210 with the SIMOTICS S-1FK2 motors in a 3AC 400V (3AC 200-480V) version is released for sales and delivery with immediate effect. In addition to the S210 FSA (0.4 kW - 1 kW) and the 1FK2 motors in SH 40 the S210 FSB (1,5 kW and 2 kW) with the 1FK2 motors in SH 48 and 52 are available now.

09/30/2019
ID: 109767399
Product note Product information regarding express deliveries of SIMOTICS S-1FK2:

Notes regarding the express delivery service for SIMOTICS S-1FK2 servomotors. As from Aug. 1, 2019, SIMOTICS S-1FK2 servomotors with shaft heights 20, 30 and 40 will be available as express delivery within 2 working days (ex works*). (* depending on the material availability).

08/07/2019
ID: 109767357
FAQ Product information about SIMOTICS S-1FK2 and SINAMICS S210

The converter no longer identifies the 1FK2 motor.

02/22/2019
ID: 109764390
Product note Delivery release SINAMICS S210 and SIMOTICS S-1FK2 400V range

The new Drive System SINAMICS S210 with the SIMOTICS S-1FK2 motors will be available in a 3AC 400V (3AC 200-480V) version is released for delivery with immediate effect. Available are the S210 FSA (0.4 kW - 1 kW) and the 1FK2 motors in SH 40.

02/01/2019
ID: 109763154
Product note Sales release SINAMICS S210 and SIMOTICS S-1FK2 400V range

The new Drive System SINAMICS S210 with the SIMOTICS S-1FK2 motors will be available in a 3AC 400V (3AC 200-480V) version is released for sales with immediate effect.

12/21/2018
ID: 109762875
Product note Sales and delivery release SINAMICS V5.1 SP1 for SINAMICS S210 and SIMOTICS S-1FK2

The SINAMICS Version 5.1 SP1 is available for the Drive System SINAMICS S210 in the 1AC 230V version with immediate effect. This version now provides the Extended Safety-Integrated functions for the SINAMICS S210 Drive System.

09/28/2018
ID: 109760940
 
Entries per page: 20 50 100
...
1
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit