×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

1FK2210-3AC10-0MA0
Synchronous motor 1FK2-CT 30 NM
SIMOTICS S-1FK2 CT Servo motor M0=30 Nm; PN = 5.5 kW at nN=2000 rpm (380-480 V); PN = 3.2 kW at nN=1000 rpm (200-240 V); With holding brake; Degree of protection IP64; Cylindrical shaft D38x80 mm; Absolute encoder 22-bit + 12-bit Multi-turn (encoder AM22DQC); With OCC interface; Connector size M23, rotatable;

  • Save filter
  • Load filter
  • e-mail on update
16
Entries
Filtered by
'
1FK2210-3AC10-0MA0
'
 
Entries per page: 20 50 100
...
1
...
 
Entries per page: 20 50 100
...
1
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit