×
Siemens Industry Online Support
Siemens AG
Filtercriteria voor berichten
Alle producten
Mijn producten
Productboom
 
 
Alle filters wissen
Product
Product zoeken
Type bericht
 
Datum
Thumbnail

1FK2210-4AB00-0MA0
(EAN: 4025515680550)
SYNCHRONOUS MOTOR 1FK2 CT 40 NM
SIMOTICS S-1FK2 CT Servo motor M0=40 Nm; PN = 5.4 kW at nN=1500 rpm (380-480 V); PN = 3.05 kW at nN=750 rpm (200-240 V); Degree of protection IP64; Cylindrical shaft D38x80 mm; Absolute encoder 22-bit + 12-bit Multi-turn (encoder AM22DQC); With OCC interface; Connector size M23, rotatable;

  • Filter bewaren
  • Filter laden
  • E-mail bij update
16
Berichten
bij het filteren op
'
1FK2210-4AB00-0MA0
'
 
Berichten per pagina: 20 50 100
...
1
...
Handboek SINAMICS S210/SIMOTICS S-1FK2 and S-1FT2

07/2021, Operating Instructions, A5E41702836B AH, .

08/10/2021
ID: 109801184
(0)
Certificaat General Product Approval, CCC

China Compulsory Product Certificate 561-13-DFC

05/07/2021
ID: 93012735
(0)
Productmededeling Replacement instructions for SIMOTICS S-1FK2/1FT2 shaft sealing

Attached you will find the detailed assembly instructions for the following shaft seals MLFBs:

05/04/2021
ID: 109780951
(0)
Certificaat General Product Approval, UL, UL

General Product Approval, UL Certificate of Conformity, Certificate of Compliance 20190423-E93429

04/29/2021
ID: 109795973
(0)
FAQ SINAMICS S210: Why are different motor data shown for my 1FK2 / 1FT2 / 1FS2 motor than in data sheet of the motor and in the catalog

The operating parameters of the motor that are used for control are stored on the electronic nameplate and are independent of the rated data in the motor data sheet and in the catalog.

04/27/2021
ID: 109795772
(0)
Certificaat Declaration of Conformity, China-RoHS, Manufacturer

China RoHS 1FK2 / 1FT2 A5E47615423A

03/08/2021
ID: 109772626
(0)
Productmededeling SIMOTICS S-1FK2 servo planetary geared motors for S120 and S210: Sales and delivery release:

With immediate effect (November 20, 2020), the SIMOTICS S-1FK2 NRB, NRK and NLC servo planetary geared motors are released for sale and delivery.

12/16/2020
ID: 109783923
(0)
Download SINAMICS S210, 1FK2 Motors: Dimension and 3D Data of the power and signal connector 6FX2003-0LU64

Dimension drawing and 3D data of the power and signal connector 6FX2003-0LU64

12/15/2020
ID: 109784514
(0)
Handboek Planetary gearboxes for SIMOTICS S-1Fxx servomotors

09/2020, Operating Instructions, A5E50494253B AA, .

11/23/2020
ID: 109783936
(1)
Certificaat Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU Declaration of Conformity 664.20061.11

11/10/2020
ID: 109755246
(0)
Productmededeling Exchange instructions SIMOTICS S-1FK2/ 1FT2 plug kit (OCC / 2CC)

Attached you will find detailed installation instructions and diagram of connection for the 1FK2/1FT2 connector kit.

08/04/2020
ID: 109780947
(0)
FAQ Where can you find data sheets, dimension sheets, CAD data, 2/3-D views of the SIMOTICS S, M, L, T motors?

01/30/2020
ID: 109773828
(4)
Productmededeling Sales- and Delivery Release SINAMICS S210 and SIMOTICS S-1FK2 400V devices

The new Drive System SINAMICS S210 with the SIMOTICS S-1FK2 motors in a 3AC 400V (3AC 200-480V) version is released for sales and delivery with immediate effect. In addition to the S210 FSA and FSB (0.4 kW - 2 kW) with the 1FK2 motors in SH 40 and 52 also the S210 FSC (3.5 kW - 7 kW) with the 1FK2 motors in SH 63 to 100 are available now.

11/19/2019
ID: 109772809
(1)
Toepassingsvoorbeeld Controlling SINAMICS S210 Safety Integrated Functions using SIMATIC S7-1500TF via PROFIsafe

In addition to the standard drive functions, using a SIMATIC F-PLC, the (Extended) Safety Integrated Functions of a SINAMICS S210 can be controlled using PROFIsafe.

10/31/2019
ID: 109760341
(2)
Certificaat CCC, FM

Statement to China-RoHS directive for Low-voltage products A5E47615423A

10/18/2019
ID: 109772310
(0)
FAQ Product information about SIMOTICS S-1FK2 and SINAMICS S210

The converter no longer identifies the 1FK2 motor.

02/22/2019
ID: 109764390
(0)
 
Berichten per pagina: 20 50 100
...
1
...
Ondersteuning voor de statistieken
Met deze functie worden de ID's van het zoekresultaat in het gewenste aantal geëxporteerd (formaat .txt)

Lijst maken
URL kopiëren
Deze pagina in de nieuwe lay-out tonen
mySupport cockpit