SYNCHRONOUS MOTOR 1FK7-HI 12 NM
SIMOTICS S synchronous motor 1FK7-HI PN=2.7kW; UDC=600V M0=12Nm (100K); NN=3000rpm; naturally cooled design IMB 5 (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder single-turn 24-bit with Drive-CLiQ interface (encoder AS24DQI) shaft with feather key, tolerance N without holding brake, degree of protection IP64
  • Save filter
  • Load filter
  • e-mail on update
14
Entries
Filtered by
'
1FK7081-3BF71-1BA0
'
 
Entries per page: 20 50 100
...
1
...
Certificate For use in hazardous locations, ATEX-Zone 22-Declaration, Manufacturer

1FK7 G2 with option M39: ATEX zone 22 (Group II, Categorie 3, Dust, T160°C) 664.20039.06

07/09/2021
ID: 61182051
(0)
Certificate For use in hazardous locations, ATEX-Zone 2-Declaration, Manufacturer

1FK7 G2 with option M03: ATEX zone 2 (Group II, Categorie 3, Gas, Temperature Class 3) 664.20038.06

07/09/2021
ID: 61185424
(0)
Certificate General Product Approval, CCC

China Compulsory Product Certificate 561-13-DFC

05/07/2021
ID: 93012735
(0)
Manual Planetary gearboxes for SIMOTICS S-1Fxx servomotors

09/2020, Operating Instructions, A5E50494253B AA, .

11/23/2020
ID: 109783936
(1)
FAQ Where can you find data sheets, dimension sheets, CAD data, 2/3-D views of the SIMOTICS S, M, L, T motors?

01/30/2020
ID: 109773828
(6)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC-Declaration of Conformity 664.20022.46

09/27/2019
ID: 109750216
(0)