×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

1FK7103-3BC71-1BA0
SYNCHRONOUS MOTOR 1FK7-HI 36 NM
SIMOTICS S synchronous motor 1FK7-HI PN=5.2kW; UDC=600V M0=36Nm (100K); NN=2000rpm; naturally cooled design IMB 5 (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder single-turn 24-bit with Drive-CLiQ interface (encoder AS24DQI) shaft with feather key, tolerance N without holding brake, degree of protection IP64

  • Save filter
  • Load filter
  • e-mail on update
15
Entries
Filtered by
'
1FK7103-3BC71-1BA0
'
 
Entries per page: 20 50 100
...
1
...
 
Entries per page: 20 50 100
...
1
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit