×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

1FK7105-2AC71-1CA0
SYNCHRONOUS MOTOR 1FK7-CT 48 NM
SIMOTICS S Synchronous motor 1FK7-CT PN=7.7kW; UDC=600V M0=48Nm (100K); NN=2000rpm; Naturally cooled IMB 5 design (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder 24-bit +12-bit multi-turn with Drive-CLiQ interface (encoder AM24DQI) shaft with feather key, tolerance N without holding brake IP64 degree of protection

  • Save filter
  • Load filter
  • e-mail on update
16
Entries
Filtered by
'
1FK7105-2AC71-1CA0
'
 
Entries per page: 20 50 100
...
1
...
Certificate General Product Approval, CCC

China Compulsory Product Certificate 561-13-DFC

05/20/2020
ID: 93012735
09/27/2019
ID: 109750216
09/27/2019
ID: 109765224
09/27/2019
ID: 109765223
Certificate For use in hazardous locations, ATEX-Zone 2-Declaration, Manufacturer

1FK7 G2 with option M03: ATEX zone 2 (Group II, Categorie 3, Gas, Temperature Class 3) 664.20038.05

09/05/2019
ID: 61185424
Certificate For use in hazardous locations, ATEX-Zone 22-Declaration, Manufacturer

1FK7 G2 with option M39: ATEX zone 22 (Group II, Categorie 3, Dust, T160°C) 664.20039.05

09/05/2019
ID: 61182051
Product note SINAMICS & SIMOTICS S/M/L/T Motion Control Motors: Discontinuation of the KTY84-130 temperature sensor

Discontinuation of the KTY84-130 temperature sensor / Impact on SIMOTICS motors for Motion Control, motor spindles (Fa. Weiss) SINAMICS, SINUMERIK, SIMOTION

08/07/2019
ID: 109478106
07/06/2018
ID: 92603789
Manual SIMOTICS S-1FK7 G2 synchronous motors

Edition 02/2018, Configuration Manual, -, 6SN1197-0AD16-0BP5

04/18/2018
ID: 55379345
02/27/2018
ID: 99457853
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

08/22/2016
ID: 109738670
Product note Sales release for SIMOTICS S-1FT7 and 1FK7 motors with a Pt1000 temperature sensor

The 1FT7 and 1FK7 (Generation 2) series of servo motors are available with the Pt1000 temperature sensor with a changed article number with immediate effect. Initially, versions without DRIVE-CLiQ are affected. Release for the 1FK7 Generation 1 in AH20-28 is planned for May 2016.

04/13/2016
ID: 109482683
Product note Technical Online-Documentation for SINUMERIK, SINAMICS, SIMOTION and SIMOTICS

The technical documentation for the four product families is provided online in the Siemens Industry Online Support.

10/14/2015
ID: 109476679
FAQ SINAMICS, SIMOTICS: Discontinuation of the KTY84-130 temperature sensor

Discontinuation of the KTY84-130 temperature sensor

08/05/2015
ID: 109478077
FAQ Spare parts, repair services for SINUMERIK, SINAMICS

SINUMERIK, SINAMICS, SIMODIRVE, SIMOVERT, MASTERDRIVES, MICROMASTER, COMBIMASTER, POSMO, SIMOTION, SIMOTICS

04/24/2015
ID: 75851794
 
Entries per page: 20 50 100
...
1
...