1FL6090-1AC61-2LG1
(UPC: 804766790584)
SERVOMOTOR 1FL6;3AC 400V
SIMOTICS S-1FL6-1FL6 Operating voltage 3AC 400 V Pn=2.5 kW; Nn=2000 rpm M0=15 Nm; MN=11.9 Nm Shaft height 90 mm, with angle plug; absolute encoder 20-bits (12-bit multi-turn) plain shaft, Tolerance N without holding brake Degree of protection IP65 with sealing ring compatible with the converters

  • Save filter
  • Load filter
  • e-mail on update
11
Entries
Filtered by
'
1FL6090-1AC61-2LG1
'
 
Entries per page: 20 50 100
...
1
...
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU Declaration of Conformity 664.20059.08

09/21/2020
ID: 109755244
(0)
FAQ Where can you find data sheets, dimension sheets, CAD data, 2/3-D views of the SIMOTICS S, M, L, T motors?

01/30/2020
ID: 109773828
(4)
Product note New package release for SIMOTICS S-1FL6 servomotors

With immediate effect, the new designed package for SIMOTICS S-1FL6 servomotor is starting to use for production and delivery.

08/26/2019
ID: 109770270
(1)
Product note Shaft key default installation update for SIMOTICS S-1FL6 servomotors

With immediate effect, the default installation of the shaft key for SIMOTICS S-1FL6 servomotor is updated for production and delivery.

06/12/2019
ID: 109768287
(0)
Catalog/Brochure Catalog D 33: SINAMICS V90 Basic Servo Drive System

May 2019 – Update 02/2021, Catalog, E86060-K5533-A101-A2-7600

For products: D33.V90
05/13/2019
ID: 109758233
(9)
Product note Product Phase-out announcement(P.M 400) for SIMOTICS S-1FL6 servo motors with straight connector and corresponding MOTION CONNECT 300

Product phase-out announcement (P.M400) for SIMOTICS S-1FL6 servo motors with straight connector and the MOTION CONNECT 300 is scheduled to take place as per October 1, 2018.

11/06/2018
ID: 109761047
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Certificate of compliance with the order „type 2.1“ 2.1

07/06/2018
ID: 92603789
(3)
Product note New Motion-Connect 300 HI cable with straight connectors instruction with ordering information

The document introduces the features of newly released MOTION-CONNECT 300 cables with straight connectors. Moreover, ordering information for old motors and cables together with new motors and cables are listed seperately.

05/02/2018
ID: 109757294
(0)
Product note Sales and delivery release for SIMOTICS S-1FL6 High Inertia with angular connector, MOTION-CONNECT 300 cables

With immediate effect, the SIMOTICS S-1FL6 high inertia motors with angular connector and MOTION-CONNECT 300 cables are released for sales and delivery.

04/18/2018
ID: 109757067
(1)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

08/22/2016
ID: 109738670
(0)
Product note Technical Online-Documentation for SINUMERIK, SINAMICS, SIMOTION and SIMOTICS

The technical documentation for the four product families is provided online in the Siemens Industry Online Support.

10/14/2015
ID: 109476679
(138)
 
Entries per page: 20 50 100
...
1
...