1FN3450-2NC50-0BA3
PRIMARY SECTION, 4400 N, 153 M/MIN
SIMOTICS L primary section; Component 3-phase synchronous motor; Continuous load model; Cover prepared for 2 metric threaded joints; Connection of power and signal separated; with FN=2595N; Fmax=4400N; Vmax FN=271 m/min; Vmax Fmax=153 m/min; In=28.4A; Imax=59.6A with PTC120 and Temperature sensor Pt1000

  • Save filter
  • Load filter
  • e-mail on update
10
Entries
Filtered by
'
1FN3450-2NC50-0BA3
'
 
Entries per page: 20 50 100
...
1
...
Certificate General Product Approval, CCC

China Compulsory Product Certificate 562-13-DFC

05/07/2021
ID: 93013317
(1)
FAQ Where can you find data sheets, dimension sheets, CAD data, 2/3-D views of the SIMOTICS S, M, L, T motors?

01/30/2020
ID: 109773828
(4)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC-Declaration of Conformity 664.20043.04

11/11/2019
ID: 109765226
(0)
Product note Redesign of SIMOTICS L-1FN3 precision cooler

The precision cooler for the SIMOTICS L-1FN3 primary section has been reworked and now includes new, enhanced properties.

10/16/2019
ID: 109769492
(1)
Manual SIMOTICS L-1FN3 Linear Motors for SINAMICS S120

10/2018, Configuration Manual, 6SN1197-0AB86-0BP2, 6SN1197-0AB86-0BP2

01/16/2019
ID: 109475768
(6)
Product note SIMOTICS L-1FN3 - New spare parts kits for terminal box cover with seal

Due to a design change to the terminal box, SIMOTICS L-1FN3 motors are supplied with an optimized seal between terminal box cover interface and motor housing. This provides additional variants for the spare parts kits, comprising terminal box cover with seal.

04/18/2018
ID: 109757030
(0)
Product note SIMOTICS L-1FN3 - changes to the converter setting parameters

With the publication of SINAMICS V5.1 and SINUMERIK V4.8 SP2, modified velocity data for SIMOTICS L-1FN3 has been saved to the converter setting database. When operated with SINAMICS, this change means that the motors can fully utilize their maximum power limit, and they can be operated up to the maximum motor velocity.

03/14/2018
ID: 109756039
(0)
Certificate General Product Approval, UL, UL

Certificate of Compliance 20131111-E93429

05/05/2017
ID: 109747357
(0)
Manual SIMOTICS L-1FN3 Linear Motors

12/2016, Operating Instructions, -, 6SN1197-0AF01-0BP1

05/04/2017
ID: 59868944
(3)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

08/22/2016
ID: 109738670
(0)
 
Entries per page: 20 50 100
...
1
...