×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

1FT5074-0SK71-1
AC FEED DRIVE MOTOR,
AC feed motor, DC link 600 V 20.5Nm, 100K, 4000rpm Forced ventilation, TG and RLG, IP64 IM B5 (IM V1, IM V3) Terminal box and signal connector Repair service: AV000802, AV003240

  • Save filter
  • Load filter
  • email on update
38
Entries
Filtered by
'
1FT5074-0SK71-1
'
 
Entries per page: 20 50 100
...
1
2
...
Product note Technical documentation SIMOTICS

Regardless of which application you are dealing with, whether you are doing a quick search online for help for a current machine message during operation, you want to familiarize yourself with a product, or you would like to compile your individual documentation: You will find the right current editions of the technical document. in electronic form, on data carriers, and printed.

10/29/2018
ID: 108998034
07/06/2018
ID: 92603789
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

08/22/2016
ID: 109738670
04/20/2016
ID: 26290857
Product note Last-time buy period for SIMOTICS S-1FT5 synchronous motors

Effective May 1, 2018, the returns identifier for SIMOTICS-S 1FT5 and 1FK6 motors was changed from R0 to S3. This means that it is possible to procure replacement motors as well as have existing motors repaired in authorized DF MC repair centers under the conditions specified. The previous recommendation to convert to the latest product series from the old and discontinued SIMOTICS-S 1FT5 and 1FK6 motors still stands!

02/12/2016
ID: 88280194
Product note Technical Online-Documentation for SINUMERIK, SINAMICS, SIMOTION and SIMOTICS

The technical documentation for the four product families is provided online in the Siemens Industry Online Support.

10/14/2015
ID: 109476679
FAQ Spare parts, repair services for SINUMERIK, SINAMICS

SINUMERIK, SINAMICS, SIMODIRVE, SIMOVERT, MASTERDRIVES, MICROMASTER, COMBIMASTER, POSMO, SIMOTION, SIMOTICS

04/24/2015
ID: 75851794
FAQ SINAMICS, SIMOTICS: 1FT5 Servo Motors with SINAMICS Drives

Summary It will not be possible to use the 1FT5 servo motors with SINAMICS drives. ...

01/28/2014
ID: 76472096
Manual Three-phase servomotors 1FT5 06. - 13.

04/1993, Operating instructions, 610.43098.02

01/22/2014
ID: 96031392
Manual Drehstrom-Servomotoren 1FT5 02. - 04.

11/1993, Operating instructions, 610.43105.02

01/22/2014
ID: 96032179
12/04/2013
ID: 106565020
FAQ SINUMERIK 828D, 840D sl: Possible causes for spindle limitations

There are a number of parameters which may limit the speed or output of a drive. In this FAQ section, you will find an overview of the most important parameters and diagnostic options.

07/12/2013
ID: 76331565
FAQ SIMOTICS: Subsequently install brake in motors for Motion Control

Summary The retrofiting of MC motors without brake to motors with brake is uneconomic. ...

07/02/2013
ID: 76308823
Product note Pending product discontinuation SIMOTICS-S 1FT5 motors

Effective May 1, 2018, for SIMOTICS-S 1FT5 and 1FK6 the return product identifier was changed from R0 to S3. This means that under the preconditions listed below, replacement motors can be sourced and also repaired in authorized DF MC repair workshops. The recommendation to switch over from the discontinued old SIMOTICS-S 1FT5 and 1FK6 products to the current production series still applies!

06/07/2013
ID: 72325276
05/16/2012
ID: 60605536
02/05/2009
ID: 34388051
02/05/2009
ID: 34391590