1FW6050-0WB07-0FD1
TORQUE MOTOR, STATOR A. ROTOR PRE-ASSEMB
SIMOTICS T torque motor; components 3-phase synchronous motor; Integrated power cooler; axial cable outlet; Power cable 0.5m with connector size 1; signal cable 0.5m with M17 connector; diameter 159mm; length 129mm; max. torque 80.6Nm; max. speed 340rpm; max. current 7.6A eff; when using the direct motors in fork heads for Machine tools or robots, a license for the US patent US5584621 and the corresponding worldwide property rights may be required
- Save filter
- Load filter
- email on update
07/2017, Configuration Manual, -, 6SN1197-0AE00-0BP9 R1A
07/2017, Configuration Manual, -, 6SN1197-0AE01-0BP3
Regardless of which application you are dealing with, whether you are doing a quick search online for help for a current machine message during operation, you want to familiarize yourself with a product, or you would like to compile your individual documentation: You will find the right current editions of the technical document. in electronic form, on data carriers, and printed.
News 10/2017, Catalog, E86060-K5521-E141-A1-7600
Discontinuation of the KTY84-130 temperature sensor / Impact on SIMOTICS motors for Motion Control, motor spindles (Fa. Weiss) SINAMICS, SINUMERIK, SIMOTION
07/2017, Operating Instructions, -, 6SN1197-0AF02-0BP2
07/2017, Operating Instructions, -, 6SN1197-0AF00-0BP3
Effective July 1, 2017, the Pt1000 is being introduced as a replacement for the discontinued KTY84-130 temperature sensor for SIMOTICS T-1FW6.
2016, Catalog, E86060-K4462-A101-A2-5Z00
The design of the rotors for the SIMOTICS T-1FW6 built-in torque motors is changing in terms of the version and color.
Certificate of compliance with the order „type 2.1“ 2.1
EU Declaration of Conformity 664.20042.02
A new edition of the documentation collection DOConCD for SINUMERIK controllers 840D sl and 828D is available with immediate effect. Article number: 6FC5398-0AC10-1YA2 Delivery location: LZE
Discontinuation of the KTY84-130 temperature sensor
In Spares on Web, by entering the serial number, you can identify which options have been installed in a motor, and what these mean.
SINUMERIK, SINAMICS, SIMODIRVE, SIMOVERT, MASTERDRIVES, MICROMASTER, COMBIMASTER, POSMO, SIMOTION, SIMOTICS
Summary: More detailed information on the installation of these motors is provided in the Configuration Manual. ...
On SIMOTICS T 1FW6 built-in torque motors, the rotor design has been changed regarding the inner surface and the color. ...
- TIA Portal - An Overview of the Most Important Documents and Links - Communication
- TIA Portal - An Overview of the Most Important Documents and Links - Motion
- Documentation
- TIA Portal - An Overview of the Most Important Documents and Links - Industrial Controls
- Migration of Plants with SIMATIC (TIA Portal) - Visualization