1FW6190-8TB15-5GD2
TORQUE MOTOR, STATOR, 1890 NM, 100 RPM
SIMOTICS T stator integrated precision and power cooler; tangential cable outlet; power cable 0.5m with connector size 1.5; signal cable 0.5m with M17 connector; diameter 502 mm; length 210 mm; max. torque 2970 Nm; max. speed 100rpm; max. current 95A eff; when using the direct motors in fork heads for machine tools or robots a license for the US patent US5584621 and the corresponding worldwide property rights may be required
- Save filter
- Load filter
- email on update
As already announced in 109478106, the manufacturer NXP has discontinued the KTY84-130 temperature sensor and stopped its production.
EU-Declaration of Conformity 664.20049.03
Certificate of compliance with the order „type 2.1“ 2.1
07/2017, Configuration Manual, -, 6SN1197-0AE01-0BP3
07/2017, Configuration Manual, -, 6SN1197-0AE00-0BP9 R1A
Discontinuation of the KTY84-130 temperature sensor / Impact on SIMOTICS motors for Motion Control, motor spindles (Fa. Weiss) SINAMICS, SINUMERIK, SIMOTION
07/2017, Operating Instructions, -, 6SN1197-0AF02-0BP2
07/2017, Operating Instructions, -, 6SN1197-0AF00-0BP3
Effective July 1, 2017, the Pt1000 is being introduced as a replacement for the discontinued KTY84-130 temperature sensor for SIMOTICS T-1FW6.
The design of the rotors for the SIMOTICS T-1FW6 built-in torque motors is changing in terms of the version and color.
EU Declaration of Conformity 664.20042.02
A new edition of the documentation collection DOConCD for SINUMERIK controllers 840D sl and 828D is available with immediate effect. Article number: 6FC5398-0AC10-1YA2 Delivery location: LZE
Discontinuation of the KTY84-130 temperature sensor
In Spares on Web, by entering the serial number, you can identify which options have been installed in a motor, and what these mean.
SINUMERIK, SINAMICS, SIMODIRVE, SIMOVERT, MASTERDRIVES, MICROMASTER, COMBIMASTER, POSMO, SIMOTION, SIMOTICS
Summary: More detailed information on the installation of these motors is provided in the Configuration Manual. ...
On SIMOTICS T 1FW6 built-in torque motors, the rotor design has been changed regarding the inner surface and the color. ...
- TIA Portal - An Overview of the Most Important Documents and Links - Communication
- TIA Portal - An Overview of the Most Important Documents and Links - Industrial Controls
- TIA Portal - An Overview of the Most Important Documents and Links - Motion
- Machine-oriented operator control and monitoring in the Online Support