×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

1PH1105-1LD12-0GA0
SIMOTICS M 1PH1 MOTOR; 3AC 380V
Main motor 1PH1 for SINAMICS V70; Operating voltage 380 V 3AC Pn=5.5 kW; Nn=1000 rpm Mn=53 Nm Shaft height 100 mm Incremental encoder TTL 2500 incr./rev. plain shaft forced ventilation Direction of air flow NDE->DE; IP54 compatible with the converters SINAMICS V70 Vibration severity R/A shaft end and flange Accuracy R Power and signal connection right

  • Save filter
  • Load filter
  • e-mail on update
12
Entries
Filtered by
'
1PH1105-1LD12-0GA0
'
 
Entries per page: 20 50 100
...
1
...
 
Entries per page: 20 50 100
...
1
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit