×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

1PH1131-1LF10-1GA0
SIMOTICS M 1PH1 MOTOR; 3AC 380V
Main motor 1PH1 for SINAMICS V70; Operating voltage 380 V 3AC Pn=11 kW; Nn=1500 rpm Mn=70 Nm Shaft height 132 mm Incremental encoder TTL 2500 incr./rev. shaft with feather key full-key balancing forced ventilation Direction of air flow NDE->DE; IP54 compatible with the converters SINAMICS V70 Vibration severity S/A shaft end and flange Accuracy R Power and signal connection right

  • Save filter
  • Load filter
  • e-mail on update
9
Entries
Filtered by
'
1PH1131-1LF10-1GA0
'
 
Entries per page: 20 50 100
...
1
...
Application example SINAMICS G: Load sharing for two coupled drives

Load sharing must be implemented whenever two or more motors are mechanically coupled with one another. The "LLoadSharing_Control" function block is used for controlling two mechanically coupled motors with a configurable load sharing.

06/17/2020
ID: 109774232
06/05/2020
ID: 109755243
FAQ SINAMICS: Information on error loop impedance according to IEC 60204-1

The inverters include electronic short-circuit protection and thus meet the requirements for automatic shutdown in the event of an error.

05/12/2020
ID: 109780013
Manual SINUMERIK 808D ADVANCED Commissioning Manual

12/2018, Compact Operating Instructions, 6FC5397-4EP10-1BA0

01/30/2019
ID: 109763686
Product note Grounding the 24V power supply for SINAMICS drive systems

Basically there are two different types of grounding systems, both of which have specific advantages depending on the application.

09/28/2018
ID: 109760646
Manual SINUMERIK 808D ADVANCED Function Manual

07/2018, Compact User Manual, 6FC5397-7EP40-0BA4

07/18/2018
ID: 109759975
07/06/2018
ID: 92603789
Manual SIMOTICS M-1PH1 Main Motor

03/2017, Installation Manual, A5E36247324-006

06/26/2017
ID: 109748535
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

08/22/2016
ID: 109738670
 
Entries per page: 20 50 100
...
1
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit