1PH3101-1AF02-0KA0
SIMOTICS M 1PH3 motor; 3AC 380V
main motor for SINAMICS S120; operating voltage 380 V 3AC Pn=3.7 kW; Nn=1500 rpm Mn=24 Nm shaft height 100 mm IC22DQ plain shaft forced ventilation, direction of air flow DE->NDE, IP55 compatible with the converters SINAMICS S120 vibration severity SR shaft extension and flange accuracy R power and signal port both left/right

  • Save filter
  • Load filter
  • e-mail on update
5
Entries
Filtered by
'
1PH3101-1AF02-0KA0
'
 
Entries per page: 20 50 100
...
1
...
Product note 1PH3 motor protection level upgraded to IP55

Starting from Oct.1st, SIMOTICS M-1PH3 produced motor protection level have been upgrade to IP55

11/09/2020
ID: 109782827
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU - Declaration of Conformity 664.20062.06

09/08/2020
ID: 109765231
(0)
Product note Sales and Delivery release for SIMOTICS M-1PH3 with vibration class SR

With immediate effect, the SIMOTICS M-1PH3 with vibration class SR is released for sales and delivery. The motor power range is from 3.7kW to 15kW and system tested with SINAMICS S120 booksize / compact and SINAMICS S120 Combi for mainly Machine Tool application.

10/25/2019
ID: 109771655
(0)
Product note UL certificated for SIMOTICS M-1PH3

With immediate effect, SIMOTICS M-1PH3 produce with UL certification

10/22/2019
ID: 109771712
(0)
Certificate Declaration of Conformity, China-RoHS, Manufacturer

China - RoHS 1PH3 A5E47936625A

10/16/2019
ID: 109772252
(0)
 
Entries per page: 20 50 100
...
1
...