1RQ4566-8JV70
3AC; 6,6KV; 50HZ; IM B3
H-compact plus, MV motor for converter operation Copper squirrel-cage rotor IP55/IC611, without explosion protection 8-pole 6.6 kV 3 AC, 50 Hz IM B3

  • Save filter
  • Load filter
  • email on update
4
Entries
Filtered by
'
1RQ4566-8JV70
'
 
Entries per page: 20 50 100
...
1
...
Manual Tests for induction motors SIMOTICS 1L, 1M, 1P, 1R, 1S, 1N

05/2018, Reference Manual, Valid for the factories Nuremberg-Vogelweiherstrasse and Ruhstorf

05/07/2018
ID: 109757506
(1)
Catalog/Brochure Catalog D 84.1: SIMOTICS HV, SIMOTICS TN, SIMOTICS HV M

07/2017 (PDF only), Catalog, E86060-K5584-A111-A7-7600

07/21/2017
ID: 109749254
(1)
Catalog/Brochure Reference flyer - Optimal performance for Thu Duc III Water Plant

Brochure

03/08/2017
ID: 109745829
(0)
Product note Launch of sector options: Integration of an electronic terminal strip (ET200S) in the auxiliary terminal box of high-voltage machines to establish a direct connection to an automation system via Profibus

As an alternative to conventional terminal strips, with the launch of the new industry specific options, an electronic ET200S terminal strip can now be ordered. ...

02/28/2012
ID: 59001115