×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

1FK7105-2AC71-1CG0
SYNCHRONOUS MOTOR 1FK7-CT 48 NM
SIMOTICS S Synchronous motor 1FK7-CT PN=7.7kW; UDC=600V M0=48Nm (100K); NN=2000rpm; Naturally cooled IMB 5 design (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder 24-bit +12-bit multi-turn with Drive-CLiQ interface (encoder AM24DQI) smooth shaft, tolerance N without holding brake IP64 degree of protection

  • Save filter
  • Load filter
  • e-mail on update
17
Entries
Filtered by
'
1FK7105-2AC71-1CG0
'
 
Entries per page: 20 50 100
...
1
...
 
Entries per page: 20 50 100
...
1
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit