3KD2640-2ME20-0
(EAN: 4001869471938)
SWITCH-DISCONNECTOR 690V 63A 4P
Switch disconnector 63 A, Size 1, 4-pole Front operating mechanism center Basic unit without handle Box terminal

  • Save filter
  • Load filter
  • e-mail on update
1
Entries
Filtered by
'
3KD2640-2ME20-0
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
...
Product note Delivery release: 3KD switch-disconnector and accessories

3KD switch-disconnectors according to IEC 60947-1 and 60947-3 with rated uninterrupted current from 16 A up to 1600 A are now available. They are designed for applications with high requirements and used as main, emergency stop or maintenace switches in industrial applications, infrastructur and ...

01/22/2014
ID: 86995664
(2)
 
Entries per page: 20 50 100
...
1
...