- Сохранить фильтр
- Загрузить фильтры
- Эл. сообщение в случае обновления
04/2022, Catalog, E86060-K8280-A101-B5-7600
Table showing the improved values of 3KD for switching without load and switching under load.
Material declaration about PBT chemicals under TSCA A0489
EU-Declaration of Conformity 13052A14 v07
UK Declaration of Conformity U13052A14.07
Brochure
12.2019, Equipment Manual, L1V30490761A-03
10/2019, Configuration Manual, L1V30597975A-01
A9-7600, Catalog, E86060-K8280-A101
For the switch disconnector 3KD frame size 4 and 5 (630 A to 1600 A), the AC-23 switching capacities have been improved significantly so that no derating is needed for all values up to 690 V. This makes it possible to choose eventually a smaller frame size that needs less space and also saves costs.
01, Compact Operating Instructions, L1V30575082, 3ZW1012-0AA00-0AA0