×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
3KD5030-0RE10-0
(EAN: 4001869473246)
SWITCH-DISCONNECTOR 690V 1000A 3P
Switch disconnector 1000 A, Size 5, 3-pole Front operating mechanism left Basic unit without handle flat terminal
  • Save filter
  • Load filter
  • e-mail on update
2
Entries
Filtered by
'
3KD5030-0RE10-0
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
...
Product note Switch disconnector 3KD: Improved Technical Values

For the switch disconnector 3KD frame size 4 and 5 (630 A to 1600 A), the AC-23 switching capacities have been improved significantly so that no derating is needed for all values up to 690 V. This makes it possible to choose eventually a smaller frame size that needs less space and also saves costs.

03/08/2019
ID: 109765242
(0)
Product note Delivery release: 3KD switch-disconnector and accessories

3KD switch-disconnectors according to IEC 60947-1 and 60947-3 with rated uninterrupted current from 16 A up to 1600 A are now available. They are designed for applications with high requirements and used as main, emergency stop or maintenace switches in industrial applications, infrastructur and ...

01/22/2014
ID: 86995664
(2)
 
Entries per page: 20 50 100
...
1
...