3KD9304-7
CABLE CON. COVER SHORT 6 PIECES 3KD FS3
Accessory for 3KD size 3 3KF size 2, 3KC0 size 3 Cable connection cover short version contains 6 units
- Save filter
- Load filter
- email on update
SENTRON · SIVACON · ALPHA - Protection, Switching, Measuring and Monitoring Devices, Switchboards and Distribution Systems
Low-Voltage Power Distribution and Electrical Installation Technology
Low-Voltage Power Distribution and Electrical Installation Technology
EU Declaration of Conformity 13052A14 v04
EU Declaration of Conformity 16158A14 v01
EU Declaration of Conformity 16157A14 v01
DNVGL Marine Approval TAE00000UW
05, Compact Operating Instructions, A5E01614952-04, 3ZW1012-0KD30-0AA0
3KD switch-disconnectors according to IEC 60947-1 and 60947-3 with rated uninterrupted current from 16 A up to 1600 A are now available. They are designed for applications with high requirements and used as main, emergency stop or maintenace switches in industrial applications, infrastructur and ...