Filter criteria for entries
All Products
My Products
Product tree
Product
Search product
Entry type
Date
Task
3NA6836
(EAN: 4001869071336 / UPC: 754554768663)
LV HRC fuse NH00 160A gG 500Vac/250Vdc
LV HRC fuse element, NH00, In: 160 A, gG, Un AC: 500 V, Un DC: 250 V, Combined indicator, Insulated grip lugs
- Save filter
- Load filter
- e-mail on update
5
Entries
Filtered by
'
3NA6836
'
and
'
FAQ
'
Entries per page:
20
50
100
...
1
...
FAQ
3NA Reduction factors at high installation heights
Information about reduction factors for installation heights over 2000 m
02/03/2022
ID: 109806368
FAQ
The new Selectivity Manager
The new Selectivity Manager will help you create project-specific selectivity limit tables for low voltage switchgear and control gear assemblies.
09/29/2021
ID: 109778516
FAQ
Using of smaller LV HRC fuses in bigger LV HRC sockets or Fuse switch disconnectors
QUESTION: Using of smaller LV HRC fuses in bigger LV HRC sockets or Fuse switch disconnectors. ...
06/25/2012
ID: 61697431
04/20/2007
ID: 25358275
FAQ
3NA3 Rated breaking capacity of LV HRC fuses.
QUESTION: Rated breaking capacity of LV HRC fuses. Our 3NA3 HRC fuses are rated for 500VC/660V AC. The rated breaking capacity ...
10/08/2004
ID: 19662630
Entries per page:
20
50
100
...
1
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).
Copy URL
mySupport Cockpit
Product information
Topic pages for these entries