- Сохранить фильтр
- Загрузить фильтры
- Эл. сообщение в случае обновления
10/2021, Catalog, E86060-K8280-A101-B4-7600
EU Declaration of Conformity 10116E / FU
UK Declaration of Conformity U10116D/ FU
Material declaration about PBT chemicals under TSCA A0489
A9-7600, Catalog, E86060-K8280-A101
Safety fuses limit the short-circuit current and energy. In case the forward current of the applied fuse is smaller than 17kA short-circuit tests of the assemblies are not needed. Tables show the limits of different LV fuse-ranges.
„In the following you will find the limit value tables for short circuit tests in low-voltage switchgear and controlgear assemblies in accordance with standard IEC 61439 when using fuses as current-limiting protection device. Since autumn 2014, the IEC 61439 has been the mandatory standard for low-voltage switchgear and controlgear assemblies."