Filter criteria for entries
All Products
My Products
Product tree
Product
Search product
Entry type
Date
Example type
3RA1110-0HD15-1AP0
(EAN: 4011209298095)
LOAD FEEDER FUSELESS
Load feeder fuseless direct-on-line starting, 400 V AC Size S00 0.55-0.8 A, 230 V AC, 50 Hz 1 NO (contactor), Screw terminal on 60 mm busbar adapter Type of coordination 2, Iq = 50 kA !!! Phased-out product !!! Successor is SIRIUS 3RA2 Preferred successor type is >>3RA2110-0HD15-1AP0<<
- Save filter
- Load filter
- e-mail on update
0
Entries
Filtered by
'
3RA1110-0HD15-1AP0
'
and
'
Application example
'
Entries per page:
20
50
100
...
...
Entries per page:
20
50
100
...
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).
Copy URL
mySupport Cockpit
Product information