Filter criteria for entries
All Products
My Products
Product tree
Product
Search product
Entry type
Date
3RA1110-1AD15-1BB4
(EAN: 4011209298941 / UPC: 754554698663)
LOAD FEEDER FUSELESS
Load feeder fuseless direct-on-line starting, 400 V AC Size S00 1.1-1.6 A, 24 V DC 1 NO (contactor), Screw terminal on 60 mm busbar adapter Type of coordination 1, Iq = 50 kA (also fulfills type of coordination 1) !!! Phased-out product !!! Successor is SIRIUS 3RA2 Preferred successor type is >>3RA2110-1AD15-1BB4<<
- Save filter
- Load filter
- e-mail on update
0
Entries
Filtered by
'
3RA1110-1AD15-1BB4
'
and
'
Product note
'
Entries per page:
20
50
100
...
...
Entries per page:
20
50
100
...
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).
Copy URL
mySupport Cockpit
Product information