3RA1110-1CD15-1BB4
LOAD FEEDER FUSELESS
Load feeder fuseless direct-on-line starting, 400 V AC Size S00 1.8-2.5 A, 24 V DC 1 NO (contactor), Screw terminal on 60 mm busbar adapter Type of coordination 1, Iq = 50 kA !!! Phased-out product !!! Successor is SIRIUS 3RA2 Preferred successor type is >>3RA2110-1CD15-1BB4<<

  • Save filter
  • Load filter
  • e-mail on update
0
Entries
Filtered by
'
3RA1110-1CD15-1BB4
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
...
 
Entries per page: 20 50 100
...
...