Filter criteria for entries
All Products
My Products
Product tree
Product
Search product
Entry type
Date
Manual type
Other languages
LOAD FEEDER FUSELESS
Load feeder fuseless direct-on-line starting, 400 V AC Size S0 4.5-6.3 A, 200 V AC, 50/60 Hz Screw terminal for installation on standard mounting rail Type of coordination 2, Iq = 50 kA (also fulfills type of coordination 1) !!! Phased-out product !!! Successor is SIRIUS 3RA2
- Save filter
- Load filter
- e-mail on update
4
Entries
Filtered by
'
3RA1120-1GA24-0AN6
'
and
'
Manual
'
Entries per page:
20
50
100
...
1
...
Manual
Reference Manual "Short-circuit current rating (SCCR) of industrial control panels"
06/2013, Reference Manual, A5E31896849002A/RS-AA/001
07/30/2013
ID: 78357602
Manual
SIRIUS Non-Fused Feeder with 8US1
b, Compact Operating Instructions, 430005310000, 3ZX1012-0RA12-2CA1
05/08/2012
ID: 6015701
Manual
SIRIUS Non-Fused Feeder
DS 02, Compact Operating Instructions, 430005110000, 3ZX1012-0RA11-1AA1
05/08/2012
ID: 6015430
Entries per page:
20
50
100
...
1
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).
Copy URL
mySupport Cockpit
Product information