3RA1125-0EL16-2BB4
FUSELESS LOAD FEEDER
Fuseless load feeder Direct-on-line starting, 400 V AC 0.28...0.4 A, 24 V DC Size S00 1 NO + 1 NC (circuit breaker) 1 NC (contactor), screw terminal with slide adapter Type of coordination 2, Iq = 50 kA Circuit breaker S0
- Save filter
- Load filter
- email on update
This entry contains information about import EPLAN Electric P8 macros at edz-Format in EPLAN
This entry contains a list of the B10 values / failure rates of electromechanical SIRIUS products
This article contains information on the dynamic behavior of various types of contactors.
This entry contains information about Fuseless Load Feeders with rated operational voltage of 230V AC
EU Declaration of Conformity 2114
This FAQ contain the statements for reduction voltage, current, setting of load current and short-circuit breaking capacity depend on the sea level.
This FAQ describe how to order the Product Catalog CA01 on DVD.
This FAQ describe what is to consider when replacing an older motor with efficiency classes (eff3, eff2, eff1, or IE1, IE2) with a high-efficiency motor of efficiency class IE3.
QUESTION: Who is responsible for issuing certificates of origin and certificates of conformity (EN 10204-2004-2-1), test reports and factory certificates for products from Amberg (LZA)? ...
QUESTION: What Safety Integrity Level SIL is achievable with SIRIUS subsystems or subs ...
QUESTION: Can SILCL 1 in compliance with IEC 62061 be achieved with a subsystem consis ...
QUESTION: ISO 13849-1 – Application Explanations How are the PFHD values in the i...
QUESTION: Why may “non-electrotechnical components”, e.g. valves, also be calculated on the basis of IEC 62061? ...
QUESTION: Is it allowed to switch only 2 phases of a 3-phase load? ...