Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Task
LOAD FEEDER DS S00 0,35-0,5A, DC24V
Load feeder fuseless, Direct-on-line starting 400 V AC, Size S00 0.35...0.50 A 24 V DC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO (contactor)
  • Save filter
  • Load filter
  • e-mail on update
24
Entries
Filtered by
'
3RA2110-0FA15-1BB4
'
and
'
FAQ
'
 
Entries per page: 20 50 100
...
1
2
...
FAQ General: Import of EPLAN Electric P8 macros in edz format

This entry gives you information about importing EPLAN Electric P8 macros in the edz format in EPLAN

04/07/2022
ID: 48074331
(9)
FAQ Overview of changes to product labeling and product documentation related to the renewal of the IEC 60947-4-1 standard

What changes to product markings and technical documentation resulted from the update of the standard IEC 60947-4-1: Low-voltage switchgear and controlgear - Part 4-1: Contactors and motor starters - Electromechanical contactors and motor starters with current status Edition 4.0 of 2018?

03/11/2022
ID: 109805328
(2)
FAQ Operation of protection and switching devices at installation heights of 2000 m to 5000 m above sea level

This article contains information on how operating voltage, operating current, motor current setting and short-circuit breaking capacity must be reduced in relation to the installation height (sea level).

11/18/2021
ID: 21656822
(7)
FAQ Safety characteristics - B10 values / failure rates of electromechanical SIRIUS and SENTRON products

This entry contains a list of the B10 values / failure rates of electromechanical SIRIUS and SENTRON products

05/05/2021
ID: 109739348
(33)
FAQ Diagnostic coverage level to be specified and achievable safety integrity level for subsystems or SRP/CS with electromechanical components

This entry provides information on the diagnostic coverage level.

09/28/2018
ID: 35444114
(6)
FAQ Increasing the endurance of fuseless load feeders by using larger contactors

This article contains information on the dynamic behavior of various types of contactors.

02/07/2017
ID: 21383118
(0)
FAQ Fuseless Load Feeders for a 3-phase load with rated operational voltage of 230V AC?

This entry contains information about Fuseless Load Feeders with rated operational voltage of 230V AC

11/29/2016
ID: 21383151
(4)
FAQ General: How to order the Product Catalog CA01

This FAQ describe how to order the Product Catalog CA01 on DVD.

07/20/2015
ID: 21656919
(4)
FAQ What must be taken into account for industrial controls when replacing a motor with an IE3 motor in an existing system?

This FAQ describe what is to consider when replacing an older motor with efficiency classes (eff3, eff2, eff1, or IE1, IE2) with a high-efficiency motor of efficiency class IE3.

06/16/2015
ID: 109477525
(3)
FAQ Certificates of origin, certificates of conformity, test reports, factory certificates for products from the distribution center in Amberg (Lieferzentrum Amberg (LZA)).

QUESTION: Who is responsible for issuing certificates of origin and certificates of conformity (EN 10204-2004-2-1), test reports and factory certificates for products from Amberg (LZA)? ...

01/26/2015
ID: 99684616
(6)
FAQ Achievable SIL with SIRIUS subsystems or subsystem elements that have a low demand rate according to IEC 61511

QUESTION: What Safety Integrity Level SIL is achievable with SIRIUS subsystems or subs ...

08/06/2014
ID: 35444323
(1)
08/06/2014
ID: 35444144
(0)
FAQ PFHD values in the informative annex K, Table K.1 of the ISO 13849-1 standard

QUESTION: ISO 13849-1 – Application Explanations How are the PFHD values in the i...

08/05/2014
ID: 35444036
(0)
FAQ Calculation of “non-electrotechnical components” permissible on the basis of IEC 62061

QUESTION: Why may “non-electrotechnical components”, e.g. valves, also be calculated on the basis of IEC 62061? ...

05/27/2014
ID: 35444396
(0)
FAQ General: Is it mandatory to switch all phases of a 3-phase load?

QUESTION: Is it allowed to switch only 2 phases of a 3-phase load? ...

05/20/2014
ID: 21656588
(0)
FAQ Regulation for protecting switching devices against overload and short-circuits

QUESTION: How must switching devices be protected against overload and short-circui ...

05/19/2014
ID: 91198957
(0)
FAQ Pulling forces for conductors with Cage Clamp connection technology

QUESTION: What pulling forces apply for round copper conductors that are connected to ...

05/13/2014
ID: 21656695
(1)
FAQ Fuses and miniature circuit breakers for the short-circuit protection of auxiliary contacts

QUESTION: What are the consequences if the short-circuit protection of auxiliary co ...

05/08/2014
ID: 21656724
(0)
FAQ Behaviour of Low-Voltage switchgear under conditions of very low air pressure or vacuum

QUESTION: What is the behaviour of Low-Voltage switchgear under conditions of very ...

04/04/2014
ID: 21656902
(1)
FAQ General: Temperature behavior of Low-Voltage Switchgear inside the control cabinet

QUESTION: What is the maximum permissible temperature on the plastic surface and connections of Low-Voltage Switchgear? ...

07/05/2013
ID: 76401003
(0)
 
Entries per page: 20 50 100
...
1
2
...