Filter criteria for entries
All Products
My Products
Product
Search product
Entry type
Date
SIRIUS NG LOAD FEEDER
Load feeder fuseless, Direct-on-line starting 400 V AC, Size S00 1.80...2.50 A 24 V DC Spring-type terminal for 60 mm busbar systems (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO (contactor) Adapter length 200 mm
- Save filter
- Load filter
- e-mail on update
1
Entries
Filtered by
'
3RA2110-1CS15-1BB4
'
and
'
Product note
'
Entries per page:
20
50
100
...
1
...
Product note
Delivery release: Addition of size S2 contactors to the SIRIUS modular system
SIRIUS Innovations size S2 is the further development of the SIRIUS modular system up to 37kW with its wide portfolio of switching, protection and monitoring devices, load feeders, and function modules. ...
10/20/2014
ID: 103599229
Entries per page:
20
50
100
...
1
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).
Copy URL
mySupport Cockpit
Product information