3RA2115-1DA16-2BB4
LOAD FEEDER DS S00, 2.2-3.2A, DC24V
Load feeder fuseless, Direct-on-line starting 400 V AC, Size S00 2.20...3.20 A 24 V DC screw terminal for installation on standard mounting rail (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NC (contactor) 1 NO+1 NC (circuit breaker, transverse)

  • Save filter
  • Load filter
  • e-mail on update
1
Entries
Filtered by
'
3RA2115-1DA16-2BB4
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
...
Product note Delivery release: Addition of size S2 contactors to the SIRIUS modular system

SIRIUS Innovations size S2 is the further development of the SIRIUS modular system up to 37kW with its wide portfolio of switching, protection and monitoring devices, load feeders, and function modules. ...

10/20/2014
ID: 103599229
(1)
 
Entries per page: 20 50 100
...
1
...