×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date

3RA2120-1KQ27-0AK6
STARTER DOL FBNL S0 9-12.5A 120VAC SCREW
Fuseless motor starter Direct start 600VAC Size NEMA 1 9-12.5 Amp 110/120VAC 50/60HZ screw connection For snapping onto 60 mm busbar systems Type of coordination 2 IQ = 150 KA Also full fills type Of coordination 1 1NO+1NC (contactor)

  • Save filter
  • Load filter
  • email on update
38
Entries
Filtered by
'
3RA2120-1KQ27-0AK6
'
 
Entries per page: 20 50 100
...
1
2
...
FAQ Safety characteristics - B10 values / failure rates of electromechanical SIRIUS products

This entry contains a list of the B10 values / failure rates of electromechanical SIRIUS products

06/22/2017
ID: 109739348
(21)
FAQ Increasing the endurance of fuseless load feeders by using larger contactors

This article contains information on the dynamic behavior of various types of contactors.

02/07/2017
ID: 21383118
(0)
FAQ Fuseless Load Feeders for a 3-phase load with rated operational voltage of 230V AC?

This entry contains information about Fuseless Load Feeders with rated operational voltage of 230V AC

11/29/2016
ID: 21383151
(3)
10/27/2016
ID: 58278672
(0)
Certificate Confirmation, Manufacturer

Chinese Quality Check Mark A0210

10/19/2016
ID: 109742368
(0)
Certificate Confirmation, Manufacturer

Confirmation IEC 60947, Annex Q, Category B 3335

05/18/2016
ID: 109737313
(0)
11/12/2015
ID: 109480930
(0)
FAQ Operation of SIRIUS Load Feeder components in altitudes of up to 5000m above sea level

This FAQ contain the statements for reduction voltage, current, setting of load current and short-circuit breaking capacity depend on the sea level.

10/14/2015
ID: 21656822
(3)
FAQ General: How to order the Product Catalog CA01

This FAQ describe how to order the Product Catalog CA01 on DVD.

07/20/2015
ID: 21656919
(3)
07/16/2015
ID: 109479079
(1)
FAQ What must be taken into account for industrial controls when replacing a motor with an IE3 motor in an existing system?

This FAQ describe what is to consider when replacing an older motor with efficiency classes (eff3, eff2, eff1, or IE1, IE2) with a high-efficiency motor of efficiency class IE3.

06/16/2015
ID: 109477525
(3)
04/17/2015
ID: 49845286
(0)
FAQ How can I find the standard B10 values and ratio of dangerous failures (RDF) of electrical and mechanical components?

This FAQ content the standard B10 values and ratio of dangerous failures (RDF) for products of the catalog IC 10 2015.

03/31/2015
ID: 61054636
(18)
Product note Delivery release: Addition of size S2 contactors to the SIRIUS modular system

SIRIUS Innovations size S2 is the further development of the SIRIUS modular system up to 37kW with its wide portfolio of switching, protection and monitoring devices, load feeders, and function modules. ...

10/20/2014
ID: 103599229
(0)
Certificate General Product Approval, EAC, IVANOVO-CERTIFICATE

EAC-Certification 3036

09/01/2014
ID: 6145799
(0)
FAQ Achievable SIL with SIRIUS subsystems or subsystem elements that have a low demand rate according to IEC 61511

QUESTION: What Safety Integrity Level SIL is achievable with SIRIUS subsystems or subs ...

08/06/2014
ID: 35444323
(1)
08/06/2014
ID: 35444144
(0)
FAQ PFHD values in the informative annex K, Table K.1 of the ISO 13849-1 standard

QUESTION: ISO 13849-1 – Application Explanations How are the PFHD values in the i...

08/05/2014
ID: 35444036
(0)
FAQ Programmable electronic control components (e.g. standard PLC or AS-i) and application of ISO 13849-1

QUESTION: What do I have to observe in relation to application of ISO 13849-1 when using programmable electronic control components such as a standard PLC or a standard AS-i? ...

08/05/2014
ID: 35444159
(0)
FAQ Calculation of “non-electrotechnical components” permissible on the basis of IEC 62061

QUESTION: Why may “non-electrotechnical components”, e.g. valves, also be calculated on the basis of IEC 62061? ...

05/27/2014
ID: 35444396
(0)
 
Entries per page: 20 50 100
...
1
2
...