Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Task
LOAD FEEDER DS S0, 4.5-6.3 A, 24 V DC
Load feeder fuseless, Direct-on-line starting 400 V AC, Size S0 4.50...6.30 A 24 V DC Spring-type terminal for 60 mm busbar systems (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor) with diode combination plugged in at the front
  • Save filter
  • Load filter
  • e-mail on update
7
Entries
Filtered by
'
3RA2125-1GH24-0FB4
'
and
'
FAQ
'
 
Entries per page: 20 50 100
...
1
...
FAQ Overview of changes to product labeling and product documentation related to the renewal of the IEC 60947-4-1 standard

What changes to product markings and technical documentation resulted from the update of the standard IEC 60947-4-1: Low-voltage switchgear and controlgear - Part 4-1: Contactors and motor starters - Electromechanical contactors and motor starters with current status Edition 4.0 of 2018?

03/11/2022
ID: 109805328
(2)
FAQ Operation of protection and switching devices at installation heights of 2000 m to 5000 m above sea level

This article contains information on how operating voltage, operating current, motor current setting and short-circuit breaking capacity must be reduced in relation to the installation height (sea level).

11/18/2021
ID: 21656822
(7)
FAQ Safety characteristics - B10 values / failure rates of electromechanical SIRIUS and SENTRON products

This entry contains a list of the B10 values / failure rates of electromechanical SIRIUS and SENTRON products

05/05/2021
ID: 109739348
(33)
FAQ Increasing the endurance of fuseless load feeders by using larger contactors

This article contains information on the dynamic behavior of various types of contactors.

02/07/2017
ID: 21383118
(0)
FAQ Fuseless Load Feeders for a 3-phase load with rated operational voltage of 230V AC?

This entry contains information about Fuseless Load Feeders with rated operational voltage of 230V AC

11/29/2016
ID: 21383151
(4)
FAQ What must be taken into account for industrial controls when replacing a motor with an IE3 motor in an existing system?

This FAQ describe what is to consider when replacing an older motor with efficiency classes (eff3, eff2, eff1, or IE1, IE2) with a high-efficiency motor of efficiency class IE3.

06/16/2015
ID: 109477525
(3)
FAQ Certificates of origin, certificates of conformity, test reports, factory certificates for products from the distribution center in Amberg (Lieferzentrum Amberg (LZA)).

QUESTION: Who is responsible for issuing certificates of origin and certificates of conformity (EN 10204-2004-2-1), test reports and factory certificates for products from Amberg (LZA)? ...

01/26/2015
ID: 99684616
(6)
 
Entries per page: 20 50 100
...
1
...