3RA2155-4UD35-0AK6
STARTER NONREV FB S2 32-40A 120VAC
Combination Starter Non Reversing Fast Bus FLA Range 32-40A 3 Pole 120VAC Coil S2 Open Type 1NO <(>&<)> 1NC Aux
- Save filter
- Load filter
- email on update
This entry contains information about import EPLAN Electric P8 macros at edz-Format in EPLAN
This entry contains a list of the B10 values / failure rates of electromechanical SIRIUS products
UL Certificate of Compliance 20170123-E31519
This article contains information on the dynamic behavior of various types of contactors.
Certificate of Design Assessment 16-HG1569745
Type Approval Certificate 16.40041.250
This entry contains information about Fuseless Load Feeders with rated operational voltage of 230V AC
Type Approval Certificate TE/2121/883241/16
Type Approval Certificate 11/20028
Type Approval Certificate ELE141616XG/005
Type Approval Certificate TAE000018A
EU-Declaration of Conformity 2954