Filter criteria for entries
All Products
My Products
Product
Search product
Entry type
Date
Example type
SIRIUS NG LOAD FEEDER
Load feeder fuseless, Reversing duty 400 V AC, Size S00 0.14...0.20 A 230 V AC screw terminal for 60 mm busbar systems (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NC (contactor)
- Save filter
- Load filter
- e-mail on update
2
Entries
Filtered by
'
3RA2210-0BD15-2AP0
'
and
'
Application example
'
Entries per page:
20
50
100
...
1
...
Application example
SIRIUS Innovations Load Feeder with IO-Link Connection to the Control and Integration into STEP 7(CE-FE-III-012-V20-EN)
The aim of the Appllikation For the control of conveyors positioned at a distance from one another within the system, the load feeders are supplied via a power bus. The diagram below shows an example of a conveyor with a turntable. Connection to the control is implemented via the IO-Link master. ...
06/02/2010
ID: 41140750
Application example
SIRIUS Innovations Load Feeder with AS-Interface Connection to the Control and Integration into STEP 7(CE-FE-III-011-V20-EN)
The aim of the Appllikation The use of function modules with AS-Interface facilitates use in decentralized solutions. This ensures connection to the TIA environment. This application shows the structure of load feeders using conveyors in a conveyor system and their integration into STEP 7. ...
06/01/2010
ID: 41141976
Entries per page:
20
50
100
...
1
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).
Copy URL
mySupport Cockpit
Product information