×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product
Search product
Entry type
 
Date

3RA2215-1AD15-2AP6
STARTER REV FB S00 1.1-1.6A 240VAC SCREW
Fuseless motor starter Reversing operation 600VAC Size S00 1.1-1.6A 220/240VAC 50/60HZ screw connection For snapping onto 60 mm busbar systems Type of coordination 2 IQ = 150 KA Also full fills type Of coordination 1 1NO+1NC (MSP) 1NC (per contactor)

  • Save filter
  • Load filter
  • e-mail on update
54
Entries
Filtered by
'
3RA2215-1AD15-2AP6
'
 
Entries per page: 20 50 100
...
1
2
3
...
 
Entries per page: 20 50 100
...
1
2
3
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit