STAR-DELTA-COMB., 22KW
Contactor assembly for star-delta (wye-delta) start AC-3, 22 kW/400 V, 24 V DC 3-pole, size S0 screw terminals electrical and mechanical interlock 3 NO + 3 NC integrated
  • Save filter
  • Load filter
  • e-mail on update
3
Entries
Filtered by
'
3RA2426-8XF32-1BB4
'
and
'
Product note
'
 
Entries per page: 20 50 100
...
1
...
Product note Delivery release: Addition of size S2 contactors to the SIRIUS modular system

SIRIUS Innovations size S2 is the further development of the SIRIUS modular system up to 37kW with its wide portfolio of switching, protection and monitoring devices, load feeders, and function modules. ...

10/20/2014
ID: 103599229
(1)
Product note SIRIUS Innovations: CCC Approvals

The CCC certificates are now available for SIRIUS innovations....

01/12/2011
ID: 47870289
(0)
Product note Delivery release: SIRIUS Innovations - New Switching Device Generation now Available!

With SIRIUS Innovations, a completely redeveloped switching device generation up to 18.5 kW based on the tried-and-tested modular system SIRIUS will be introduced to the market. ...

02/08/2010
ID: 39337141
(1)
 
Entries per page: 20 50 100
...
1
...