3RA6250-2BB32
C-STARTER;REVRS.;0,32-1,52A;SPR.LOADED
SIRIUS Compact load feeder Reversing starter 690 V 24 V AC/DC 50...60 Hz 0.32...1.25 A IP20 Connection main circuit: Spring-type terminal Connection control circuit: Spring-type terminal
- Save filter
- Load filter
- e-mail on update
EU-Declaration of Conformity 2855
Restrictions of the auto RESET function with 3RA61 and 3RA62 compact starters with 1.25 A and 4 A rated current
Type Approval Certificate 09/20027
12/2019, Catalog
12/2019, Catalog, E86060-K1010-A101-B1-7600
12/2019, Catalog
12/2019, Catalog
Original Operating Instructions DE_EN_FR_ES_IT_PT_BG_CS_DA_EL_ET_FI_HR_HU_LT_LV_NL_PL_RO_SK_SL_SV_TR_RU_ZH
Type Approval Certificate TE/2250/880423/19
Certificate of Design Assessment 19-HG1895487-PDA
08/2018, System Manual, NEB560060102000/RS-AB/007, 3RA6992-0A
This entry provides information on the diagnostic coverage level.
This entry contains a list of the B10 values / failure rates of electromechanical SIRIUS products
Transportation of compact starters – safe and without any risks with new transport lock.
- TIA Portal - An Overview of the Most Important Documents and Links - Communication
- TIA Portal - An Overview of the Most Important Documents and Links - Industrial Controls
- IO-Link – An Overview of the Most Important Documents and Links
- Catalog IC 10 and Catalog Abridged IC 10 A – SIRIUS Industrial Controls
- SITOP Power Supply Systems in the Online Support