3RH2911-2GA13
AUX. SWITCH BLOCK,1NO+3NC
Auxiliary switch on the front, 1 NO + 3 NC Current path 1 NO, 1 NC, 1 NC, 1 NC for contactor relays Size S00 spring-type terminal 51/52, 61/62, 71/72, 81/82 Physically coded; only with contactor relays 3RH2140* and 3RH2440* can be combined (according to EN 50011)
- Save filter
- Load filter
- e-mail on update
11/2020, Compact Operating Instructions, A5E03637837000A/RS-AD/004, 3ZX1012-0RT20-3AA1
10/2020, Equipment Manual, A5E03656507120A/RS-AG/008, 3ZX1012-0RT20-5AC1
This article contains information on how operating voltage, operating current, motor current setting and short-circuit breaking capacity must be reduced in relation to the installation height (sea level).
Type Approval Certificate 20.40028.250
Type Test Certification ( according IEC 60077-2 Seq. III ) 3351
12/2019, Catalog
12/2019, Catalog
12/2019, Catalog, E86060-K1010-A101-B1-7600
12/2019, Catalog
Type Approval Certificate TE/2247/883241/19
Type Test Certificate ( according Product-Standards ) 3000
Type Test Certificate ( according Product-Standards ) 3002
Type Approval Certificate 11/20020
- TIA Portal - An Overview of the Most Important Documents and Links - Industrial Controls
- TIA Portal - An Overview of the Most Important Documents and Links - Communication
- IO-Link – An Overview of the Most Important Documents and Links
- Catalog IC 10 and Catalog Abridged IC 10 A – SIRIUS Industrial Controls
- Miniature circuit breakers, device protection switches, residual current protective devices / arc fault detection devices (AFDDs)