3RT1017-1AB04-0AA1
CONTACTOR, AC-3, 5 KW/400 V,
power contactor, AC-3 12 A, 5.5 kW / 400 V 2 NO + 2 NC, 24 V AC, 50 Hz 3-pole, Size S00 Screw connection 2 S + 2 Ö plugged-on varistor
- Save filter
- Load filter
- email on update
This entry contains information about import EPLAN Electric P8 macros at edz-Format in EPLAN
This entry contains a list of the B10 values / failure rates of electromechanical SIRIUS products
Type Approval Certificate 98/20050
This entry contains information on the effect of wear and tear on the service life of electromechanical devices.
This entry contains information about load ratings change when contacts are connected in parallel or in series
EU Declaration of Conformity 2114
SUVA-Pro-Certification 3338
11/2015, Application manual, A5E34118826002A/RS-AB/002, 3ZX1012-0RK00-1AC1
This FAQ contain the statements for reduction voltage, current, setting of load current and short-circuit breaking capacity depend on the sea level.
This FAQ describe how to order the Product Catalog CA01 on DVD.
This FAQ describe which product version of the SIRIUS industrial controls are IE3 ready.
This FAQ describe what is to consider when replacing an older motor with efficiency classes (eff3, eff2, eff1, or IE1, IE2) with a high-efficiency motor of efficiency class IE3.