3RT1466-6PP35
CONTACTOR, 400A/AC-1
Contactor, AC-1, 400 A/690 V/40 °C, S10, 3-pole, 200-277 V AC/DC, PLC-IN optional, with varistor, 1 NO+1 NC, connection bar/ screw terminal, remaining life time
- Save filter
- Load filter
- e-mail on update
10/2020, Equipment Manual, A5E03656507120A/RS-AG/008, 3ZX1012-0RT20-5AC1
12/2019, Catalog
12/2019, Catalog, E86060-K1010-A101-B1-7600
12/2019, Catalog
12/2019, Catalog
Certificate of Design Assessment 19-RJ1885740-PDA
What are the high capacity short-circuit current ratings for SIRIUS Classic industrial controls? These summary tables provide a quick reference for the combination SCCR testing data. PLEASE NOTE: these summary tables do not act as or substitute an official UL file. Please always consult the product's UL file for official published testing data.
What are the high capacity short-circuit current ratings for Siemens NEMA industrial controls? These summary tables provide a quick reference for the combination SCCR testing data. PLEASE NOTE: these summary tables do not act as or substitute an official UL file. Please always consult the product's UL file for official published testing data.
This entry provides information on the diagnostic coverage level.
This article contains a statement on the difference between the terms mirror contact and positively driven contact.
This entry contains information on power losses with 3RT1/3RT2 contactors
- TIA Portal - An Overview of the Most Important Documents and Links - Industrial Controls
- TIA Portal - An Overview of the Most Important Documents and Links - Communication
- IO-Link – An Overview of the Most Important Documents and Links
- Catalog IC 10 and Catalog Abridged IC 10 A – SIRIUS Industrial Controls
- SITOP Power Supply Systems in the Online Support