3RT2926-1ES00
SIRIUS NG CONTACTORS ACCESSORY
Surge suppressor, diode combination, 30 ... 250 V DC, for motor contactors Size S0,
- Save filter
- Load filter
- e-mail on update
10/2020, Equipment Manual, A5E03656507120A/RS-AG/008, 3ZX1012-0RT20-5AC1
Type Approval Certificate 20.40028.250
12/2019, Catalog
12/2019, Catalog
12/2019, Catalog, E86060-K1010-A101-B1-7600
12/2019, Catalog
12/2019, Catalog
Type Approval Certificate TE/2247/883241/19
Type Test Certificate ( according Product-Standards ) 3000
Type Approval Certificate ELE125819XG
What are the high capacity short-circuit current ratings for SIRIUS Innovations industrial controls? These summary tables provide a quick reference for the combination SCCR testing data. PLEASE NOTE: these summary tables do not act as or substitute an official UL file. Please always consult the product's UL file for official published testing data.
Type Approval Certificate 25777/B0 BV
This entry provides information on the diagnostic coverage level.
This article contains a statement on the difference between the terms mirror contact and positively driven contact.
- TIA Portal - An Overview of the Most Important Documents and Links - Industrial Controls
- TIA Portal - An Overview of the Most Important Documents and Links - Communication
- Catalog IC 10 and Catalog Abridged IC 10 A – SIRIUS Industrial Controls
- IO-Link – An Overview of the Most Important Documents and Links
- Miniature circuit breakers, device protection switches, residual current protective devices / arc fault detection devices (AFDDs)